NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
120V Incandescent Occupancy/Vacancy Sensor with Preset Dimmer, Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Ivory
Listing Agencies/Third Party Certifications
cULus: Yes
Dimensions
Depth (US): 1.77"
Height (US): 2.67"
Width (US): 1.73"
Technical Information
Volts (AC): 120VAC, 60Hz
Watts: 25-500W Incandescent
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
LEED Contribution: Yes
LEED_Contribution

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit