NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Miscellaneous Configurations - Angled Plug, Yellow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Yellow
Type: Accessories
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 No. 45
CSA Standard: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: UL498
UL Standard: Yes
UN SPSC: 39121402
UR: No
Dimensions
Depth (US): 2.12"
Height (US): 3.43"
Width (US): 2.62"
Technical Information
Volts (AC): 250
Grade Type: Specification
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 118ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 88ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;