text.skipToContent text.skipToNavigation

20A 125V Commercial Spec-Grade Duplex Receptacle, Side Wire, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Commercial Spec Grade Duplex Receptacle, Side Wire 20A 125V
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face and thermoplastic back body.
  • Accepts #14 - #10 AWG solid or stranded copper or copper-clad wire.
  • Terminal compartments isolated from each other for positive conductor containment.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +50°C, minimum -40°C without impact

Specifications

General Info
Color Brown
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Impact Resistant, Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Receptacles 2
Outlet Type Straight Blade
Warranty Type 1-Year Limited Warranty
Standard UL 498
UPC Number 785007119121
Dimensions
Product Depth US 0.78 in
Product Height US 2.635 in
Product Width US 1.322 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 20 A
Connection Location Side Only
Wire Connection Type Screw Terminals
Indoor/Outdoor Indoor
Mounting Type Box
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have specification grade, 20-amp, 125V., duplex receptacles that can take a #8 wire? We have voltage drop issues on a project.

Asked by: T. Benton
Thank you for your inquiry. Unfortunately, we do not offer a Specification Grade receptacle that supports AWG #8 wire.
Answered by: Pass & Seymour Technical Support
Date published: 2025-03-24

In respect to CR20, could you please confirm whether it can be used for both AC & DC? If yes, where is it written or described?

Asked by: Mohamma ARIS
Thank you for your inquiry. Part number CR20 is rated for AC applications only. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST.
Answered by: Pass & Seymour Technical Support
Date published: 2024-10-13

Do you make an outlet like this with the T slot on the opposite side.

Asked by: Larry Ricketts
Thank you for your inquiry. Unfortunately, we do not offer a receptacle with the ground positioned at the top and a T-slot blade on the left. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-08-14

What is the difference between the Legrand Commercial specification grade receptacles and the Legrand Construction specification grade receptacles?

Asked by: Shantell
Other than the being designed for different environments, the construction grade device is compatible with push through back wiring. I hope this helps. Feel free to reach out to Technical Support (844-957-3783) for further clarification.
Answered by: Wiremold Tech Support
Date published: 2024-07-18

Does CR20 meet FS W-C-596?

Asked by: Matt
Our receptacle CR20 is not FSUL WC596 listed. I would suggest our CRB5362 as an option with that listing.
Answered by: Legrand Technical Support
Date published: 2022-04-11

Receptacle - Duplex; Commercial Grade; 20A/125V (NEMA 5-20R) Which reference is the most appropriate for use in a chemical laboratory? thankas a lot.

Asked by: Anonymous
Hello, We would like to better understand your request, please call legrand Technical Support for further assistance. Technical Support: 844-957-3783 8am - 6pm | Monday - Friday, Eastern Standard Time Best regards, Justin
Answered by: Pass & Seymour Technical Support
Date published: 2021-09-17

What temperature are the connections rated at? 60C? 75C?

Asked by: jackb
Hello Jackb, CR20 has a environmental operating temperature listed below. Maximum continuous +50°C Minimum -40°C without impact If you need any further assistance please feel free to call technical support at 844-957-3783. Best regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2026-03-24

Hello. Are your commercial spec grade wiring devices Made in the USA? I'm running a job that must be BAA compliant. If not, is there another selection P&S offers that is Made in USA?

Asked by: Kris
All of our Industrial, Commercial, and Spec Grade receptacles are: BUY AMERICAN ACT COMPLIANCE Country Of Origin: MEXICO Buy American Act Status: Trade Agreement Act Compliant
Answered by: Legrand Technical Support
Date published: 2020-06-01
  • y_2026, m_5, d_7, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_CR20, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT