text.skipToContent text.skipToNavigation

Hard-Use Spec Grade Plug Load Controllable Receptacle, 15A, 125V, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Permanent controlled receptacle marking allows for long-lasting, easy identification of controlled receptacle for end-users. NEMA-approved and compliant with NEC, CA Title 24, and ASHRAE Energy Efficiency Standard 90.1.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Can be wired to any number of system-based or stand-alone plug load control solutions.
  • Corrosion-resistant, plated and tabbed steel strap locked in to face and back body to resist pulling away from face/body assembly.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Permanent controlled receptacle markings using abrasion resistant ink.
  • Two drive screws anchor strap to back body and face where abrupt removal torque is strongest.
  • Tri-drive brass-plated terminal screws. Two back-wire holes for more wiring flexibility.
  • Dual mechanical shutter system to help prevent insertion of foreign objects (for Tamper-Resistant models).
  • Strap tabs wrap around face to prevent strap from separating from face and back body.
  • CH Version Only: Split circuit tab broken at the factory, allowing half of the receptacle to be controlled.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Light Almond
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Plugload, Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Receptacles 2
Outlet Type Straight Blade, Tamper-Resistant
Warranty Type 1-Year Limited Warranty
Standard FEDSPEC
UPC Number 785007051179
Dimensions
Product Depth US 0.78 in
Product Height US 2.63 in
Product Width US 1.322 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Back and Side
Wire Connection Type Screw Terminals
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
NEMA Configuration Code 5-15R
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;