15A 125V Hard-Use Spec-Grade Plug Load Controllable Duplex Receptacle, Gray
TR5262CHGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Permanent controlled receptacle marking allows for long-lasting, easy identification of controlled receptacle for end-users. NEMA-approved and compliant with NEC, CA Title 24, and ASHRAE Energy Efficiency Standard 90.1.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Permanent controlled receptacle marking allows for long-lasting, easy identification of controlled receptacle for end-users. NEMA-approved and compliant with NEC, CA Title 24, and ASHRAE Energy Efficiency Standard 90.1.
- Can be wired to any number of system-based or stand-alone plug load control solutions.
- Auto-ground clip assures positive ground.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Permanent controlled receptacle markings using abrasion resistant ink.
- Two drive screws anchor strap to back body and face where abrupt removal torque is strongest.
- Tri-drive brass-plated terminal screws. Two back-wire holes for more wiring flexibility.
- Strap tabs wrap around face to prevent strap from separating from face and back body.
- CH Version Only: Split circuit tab broken at the factory, allowing half of the receptacle to be controlled.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Gray | ||
| Product Type | Receptacle | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Single Piece Plated Steel Mounting Strap | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Energy Saving On/Off, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007051148 |
Dimensions
| Product Depth US | 1.13 in | ||
| Product Height US | 2.63 in | ||
| Product Width US | 1.322 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources (6)
Cutsheet
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1

