PlugTail® 15W Spec Grade USB Outlet, Type A/C, 20A, Tamper-Resistant, Light Almond
PTTR20ACUSBLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Commercial Specification Grade USB Charging Receptacles provide the convenience of mobile charging without the need for a bulky AC adapter. This device is a perfect match for the constant needs of todays mobile environment and is rugged enough to withstand hard-use commercial applications. It comes equipped with two UL Fed Spec AC receptacles and two USB charging ports for mobile devices one Type-A port and one Type-C port for newer products. An efficient, 15.5W power supply provides ample power needed for charging mobile phones and tablets. The PlugTail® termination provides a more productive, secure, and safer installation and allows you to connect with the future of wiring device innovations. For detailed PlugTail® information, visit our PlugTail® Headquarters. PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
PlugTail® Commercial Specification Grade USB Charging Receptacles provide the convenience of mobile charging without the need for a bulky AC adapter. This device is a perfect match for the constant needs of todays mobile environment and is rugged enough to withstand hard-use commercial applications. It comes equipped with two UL Fed Spec AC receptacles and two USB charging ports for mobile devices one Type-A port and one Type-C port for newer products. An efficient, 15.5W power supply provides ample power needed for charging mobile phones and tablets. The PlugTail® termination provides a more productive, secure, and safer installation and allows you to connect with the future of wiring device innovations. For detailed PlugTail® information, visit our PlugTail® Headquarters. PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
- AC receptacles are tamper resistant as standard : patented shutter system prevents improper insertion of foreign objects
- Plated steel wrap strap design for maximum durability and corrosion resistance.
- Triple-wipe, brass line contacts for 20A commercial applications
- Multiple color options available
- Zinc-plated steel for corrosion resistance
- 5Vdc Type-C USB port to charge USB Type-C compatible mobile devices
- Stainless steel auto-ground clips assure positive ground
- Available in 15 & 20A, Specification Grade and Hospital Grade configurations
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
| Color | Light Almond | ||
| Product Type | Receptacle | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | PlugTail | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007113297 |
Dimensions
| Product Depth US | 1.45 in | ||
| Product Height US | 2.677 in | ||
| Product Width US | 1.693 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | PlugTail | ||
| USB Amperage | 3.1 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125.0 V |
Resources (13)
Cutsheet
Brochure
Specifications
Supporting Document
Sell Sheet
Guide Form Specifications
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Do the PlugTail outlets / usb outlets come with the connector or ar those purchased seperately
The connector is purchased separately.
Date published: 2020-01-06
Bazaarvoice SAP Hybris Integration Version 2.8.1

