3.1A Spec Grade USB Outlet, Type A, 20A, Tamper-Resistant, Gray
TR5362USBGRY
Pass and Seymour
3.1A Spec Grade USB Outlet, Type A, 20A, Tamper-Resistant is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$46.45 USD
Designed for commercial markets with strength and durability in mind, this combination USB charger duplex receptacle features 3.1A overall USB charging capability and is compatible with USB 2.0 & 3.0 devices. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Overall 3.1A USB charging capability: Combination AC duplex receptacles include two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices.
- One-piece heat-treated triple-wipe brass power contacts.
- AC receptacles are tamper-resistant as standard: patented shutter system prevents improper insertion of foreign objects.
- Multiple color options available.
- Back and side wire terminals accommodate #14 AWG - #10 AWG stranded and solid copper wire.
- Stainless steel auto-ground clips assure positive ground.
- Wire Size: #14 - #10 AWG Copper Conductor Only
Specifications
General Info
| Color | Gray | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Vietnam | ||
| Features | USB-A Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Straight Blade, Tamper-Resistant, USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA Listed, cULus, FSUL, UL Listed, RoHS, FEDSPEC | ||
| UPC Number | 785007031850 |
Dimensions
| Product Depth US | 1.392 in | ||
| Product Height US | 2.677 in | ||
| Product Width US | 1.693 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Dielectric Strength | Withstands 2000V minimum | ||
| USB Amperage | 3.1 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Installation Instructions
Brochure
Specifications
BIM Models
Supporting Document
Product Environmental Profile
White Papers & Tech Bulletins
Reviews
Rated 5 out of
5
by
Remodeler from
Came here as advertised
My electrician recommended your brand and we haven’t been disappointed
Date published: 2019-10-11
Rated 5 out of
5
by
Papafrankie7 from
Love this usb outlet combo
Added this to pur new kitchen and we love it better than having chargers plugged in the outlets neatef and easier
Date published: 2018-07-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you sell (double) navy blue switch plates?
Hello Roger, yes we do offer blue wall plates. Our decorator style wall plate in the blue color would be part number TP26BL
Date published: 2024-08-26
What is max individual usb socket out in amps? Rating should specify both max total output and max individual output
The USB ports are rated for 3.1 amps shared between the two ports. 1.55 amp per port when used concurrently.
Date published: 2024-05-20
What is the respective Pass Seymour/Legrand part number for the wall plates for this (TR5362USB) receptacle for black or white?
The 1 Gang Screwless wallplate is RWP26BK or RWP26W and the standard wallplate(with visible screws) is TP26BK or TP26W.
Date published: 2020-11-30
Can you split the line Recpt. so you can switch one and one with constant power?
The USB receptacles DO NOT have the Split Circuit option available on them.
Date published: 2020-07-22
does this come with a face plate?
The wallplate is not included with this USB receptacle.
Date published: 2020-04-06
will these fit in plugmold
These are designed to fit into a standard wall box like our s118r
https://www.legrand.us/search.aspx?q=s118r
Date published: 2018-10-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26GRY | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.39
