text.skipToContent text.skipToNavigation

Double Pole, Single Phase AC Manual Motor Controller

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double Pole, Single Phase AC Manual Motor Controller, suitable as Motor Disconnect - 10KA @ 600VAC, 30A max. Class J Fuse.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Horsepower rating of 20HP
  • Gull-wing shaped brass terminal pressure clamps
  • Constructed of glass-reinforced thermoplastic
  • UL508 and cULus Listing of individual device and assembled device within enclosure
  • Heavy-duty zinc-plated steel strap, two brass rivets secure strap to housing
  • External screw-pressure-plate back and side wire terminal screws unstaked for use with ring terminals
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Aluminum
Type Manual Controller
Material Thermoplastic
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Heavy Duty Zinc Plated Steel Strap
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard CSA Listed, UL Listed
UPC Number 785007267679
Dimensions
Product Depth US 1.8 in
Product Height US 5.75 in
Product Width US 4.5 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 30 A
Connection Location Back and Side
Requires Neutral Wire Yes
Wire Connection Type Screw Terminals
Environmental Conditions UL94 V2
Indoor/Outdoor Indoor
Load Rating 30 A @ 600 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Double Pole
Operating Cycles 50000
Throw Type Single Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;