Turnlok® 30A, 3° 480V Watertight Connector, NEMA 4X/6P, Black
29W76BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour watertight plugs and connectors feature multiple seals to ensure protection against the environment. Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour watertight plugs and connectors feature multiple seals to ensure protection against the environment. Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
- Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
- Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
- Multi-point sealing system provides environmental protection of NEMA 4, 4X, 6, 6P, & IP67 rated.
- Devices resist high-pressure hosedown of 1,500 psi.
- Color-coded sealing bushings provided for large range of cord diameters
- Large ribs on body for a superior grip when mating.
- For Covering Patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Black | ||
| Product Type | Connector | ||
| Product Family / Series / Group | TurnLok | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | UL Listed, CSA Listed | ||
| UPC Number | 785007040784 |
Dimensions
| Product Depth US | 4.03 in | ||
| Product Height US | 1.85 in | ||
| Product Width US | 1.85 in |
Technical Information
| Amperage | 30 A | ||
| Environmental Conditions | Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized | ||
| IP Rating | IP67 | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Phase | Three | ||
| Wire Size | 12 - 6 AWG |
Resources (4)
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
