Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Coaxial to TOSLINK[R] Optical Digital Audio Converter (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Audio Converters
Component Type: Adapters
Dimensions
Height (US): 2.5"
Length (US): 9"
Width (US): 3.5"
Weight: 0.54 lb
Cord Information
Connector Type End One: RCA Digital Audio Female
Connector Type End Two: Toslink Female
Buy American Act Compliance
Country Of Origin: TAIWAN
Warranty: 1 Year