Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
RCA F/F Gold Coupler
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Composite Video Adapters and Couplers
Component Type: Couplers
Dimensions
Height (US): 0.25"
Length (US): 1.25"
Width (US): 0.25"
Weight: 0.01 lbs
Cord Information
Connector Type End One: RCA Female
Connector Type End Two: RCA Female
Cord Length US: 1.2"
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime