NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
DisplayPort[TM] Male to Mini DisplayPort Female Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: DisplayPort
Type: DisplayPort to DisplayPort Adapters
Component Type: Adapters
Dimensions
Height (US): 0.75"
Length (US): 6.5"
Width (US): 0.75"
Weight: 0.057 lbs
Cord Information
Connector Type End One: DisplayPort Male
Connector Type End Two: Mini DisplayPort Female
Buy American Act Compliance
Country Of Origin: CHINA