Menu
Search
Menu
DisplayPort to HDMI Active Adapter Wall Plate - Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Ivory
Product Series: DisplayPort
Type: DisplayPort to HDMI Adapters
Component Type: Adapters
Dimensions
Height (US): 1.75"
Length (US): 11.5"
Width (US): 8.375"
Weight: 0.997 lbs
Buy American Act Compliance
Country Of Origin: CHINA