Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Micro HDMI[R] Female to HDMI[R] Male Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: HDMI Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.5"
Length (US): 2"
Width (US): 1"
Weight: 0.018 lbs
Cord Information
Connector Type End One: HDMI Male
Connector Type End Two: HDMI Micro Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime