Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Velocity[TM] 90[D] Rotating HDMI[R] Female to HDMI[R] Mini Male Port Saver Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Product Series: Velocity
Type: HDMI Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 1"
Length (US): 5.75"
Width (US): 3.75"
Weight: 0.06 lbs
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: HDMI Male
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime