News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Right Angle HDMI[R] Adapter - Left Exit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: HDMI Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.5"
Length (US): 1.75"
Width (US): 1.125"
Weight: 0.043 lbs
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: HDMI Male
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

Physical Characteristics
•Connector plating - Gold
•Housing material - 45P PVC
•Warranty: Lifetime
•Dimensions (HxWxD) - 0.50 x 1.22 x 1.33in