NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
360[D] Rotating DVI[TM] Female to DVI[TM] Female Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: DVI to DVI Adapters
Component Type: Adapters
Dimensions
Height (US): 0.5"
Length (US): 3.25"
Width (US): 1.5"
Weight: 0.09 lbs
Cord Information
Connector Type End One: DVI-I Dual Link Female
Connector Type End Two: DVI-I Dual Link Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime