Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Velocity[TM] DVI-D[TM] Female to HDMI[R] Male Inline Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Velocity
Type: HDMI Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.5"
Length (US): 2.5"
Width (US): 1.75"
Weight: 0.07 lbs
Cord Information
Connector Type End One: HDMI Male
Connector Type End Two: DVI-D Dual Link Female
Buy American Act Compliance
Country Of Origin: CHINA
Specifications


Features

• Connect a DVI-D cable to a HDMI port
• Supports up to a 1080p resolution
• Compact design
• Warranty: Lifetime