NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
USB 3.0 to DVI-D Video Adapter - External Video Card
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: DVI to USB Adapters
Component Type: Adapters
Dimensions
Height (US): 2"
Length (US): 6"
Width (US): 5"
Weight: 0.398 lbs
Cord Information
Connector Type End One: USB 3.0 Micro B
Connector Type End Two: DVI-D Dual Link Female
Buy American Act Compliance
Country Of Origin: CHINA