Menu
Search
Menu
Short Range HDMI + USB Over Cat5 Extender
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Overall Dimensions (Metric): Transmitter Dimensions (HxWxD): 22.5 x 84 x 79mm Receiver Dimensions (HxWxD): 22.5 x 84 x 79mm
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Video Characteristics

  • Maximum Resolution: 1080p at 60Hz
Extension Distance

  • Solid Conductor Cat6—1080i—75ft
  • Solid Conductor Cat6—1080p—75ft
  • Solid Conductor Cat5e—1080i—75ft
  • Solid Conductor Cat5e—1080p—75ft
  • Solid Conductor Cat5e—USB 2.0 Data Transfer Rate up to 480Mbps—75ft
  • Solid Conductor Cat6—USB 2.0 Data Transfer Rate up to 480Mbps—75ft
Electrical Specifications

  • Electrical Input: 100~240 VAC, 50~60Hz, 0.2A
  • Electrical Output: 5 VDC, 1.0A
  • Power Adapter Dimensions: 65.8 x 40 x 37.6mm
  • Power Adapter Cable: 500 ± 15mm
Physical Specifications

  • Transmitter Dimensions (HxWxD): 22.5 x 84 x 79mm
  • Receiver Dimensions (HxWxD): 22.5 x 84 x 79mm
  • Operating Temperature: 0~40°C; 0~80%RH(Non-Condensing)
  • Storage Temperature: -10~60°C; 0~80%RH(Non-Condensing)
  • Certifications: CE, ROHS2