NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
DisplayPort™, HDMI®, and VGA to HDMI Adapter Converter Switch
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Color Cable Jacket: Black
Listing Agencies/Third Party Certifications
RoHS: No
Dimensions
Overall Dimensions (US):  40 x 160 x 100mm
Cord Information
Connector Type End One: (2) HDMI Female, (1) DisplayPort Female, (1) VGA Female, (1) 3.5mm Stereo Female, (1) RJ-12 Female
Physical Specifications
• Audio / Video Input Ports: HDMI x2, DisplayPort, VGA, 3.5mm Stereo
• Audio / Video Output Port: HDMI
• Control Ports: 3.5mm IR Control, Rj11 Serial
• Dimensions (HxWxD): 40 x 160 x 100mm
• Operating Temperature: 0°C to 40°C; 0-80% RH (Non-Condensing)
• Storage Temperature: -10°C to 60°C; 0-80% RH (Non-Condensing)

Signal Specifications
• Video Input Signal Support: DisplayPort, HDMI, VGA
• Video Output Signal Support: HDMI
• Maximum VGA Resolution: 1080p 60Hz
• Maximum HDMI Resolution: 3840x2160 30Hz

Power Adapter Specifications
• Electrical Input: 100~240 VAC, 50~60Hz 0.6A
• Electrical Output: 12VDC 1.5A
• Mechanical Dimensions (HxWxD): 74 x 43.5 x 35.3mm
• Cable Length: 1530mm ± 15mm
• Pin Outer Diameter: 5.5mm
• Pin Inner Diameter: 2.1mm
• Center Pin Polarity: Positive

Package Contents
• DisplayPort, HDMI, and VGA to HDMI Adapter Converter Switch
• Power Adapter Kit
• Wall Mount Bracket Kit
• IR Remote Controller
• Foot Pad Set
• RJ11/12 to DB9 Adapter
• User's Manual