NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
50ft Active High Speed HDMI® Cable 4K 60Hz - In-Wall CL3-Rated
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Cord Information
Connector Type End One: HDMI Male

Electrical Specifications
• Voltage Rating: 30V
• Signal Bandwidth: 600MHz
• Nominal Velocity of Propagation: 18Gbps
• DC Resistance: 300V
• Dielectric Strength: AC-500V/MIN
• Insulation Resistance: 100M(OHMS*KM Min at 20°C)
• Nominal Attenuation (dB/cable): 300kHz~825MHz<5; 825~2.475GHz<5...<12; 2.475GHz~4.125GHz<12...<20; 4.125GHz~5.1Ghz<20...<25
• HDMI 2.0, full HD Blu-ray Disc & HD DVD video, auto lip-sync, Audio Return Channel(ARC), Dual Video Streams( Dual View), Perceptual Quantizer (PQ) HDR OETF (SMPTE ST 2084), Hybrid Log-Gamma (HLG) HDR OETF, Static HDR metadata (SMPTE ST 2086)
• UHD 4Kx2K@60Hz 4:4:4, resolutions up to 4096 x 2160p (4K x 2K)
• Color Format: Y CbCr 4:4:4, Y CbCr 4:2:2, Y CbCr 4:2:0
• Color Depth:  8, 10, 12, & 16bit per channel deep color
• Color Space: SMPTE 170M, ITU-R BT.601, ITU-R BT.709, sRGB, xvYCC, sYCC, Adobe ycc601, Adobe RGB, ITU-R BT.2020
• DVD Audio, Super Audio CD (DSD), Dolby® True HD, DTS-HD Master Audio, Dolby Digital/Digital Plus, MPCM, DSD, DST, Dolby Atnos, DTS:X
• Maximum Audio Channels: 32
• Up to 1536kHz audio sample frequency for the highest audio fidelity
• HDMI-CEC system control compatibility
• HDMI Ethernet Channel: 100Mbits/s (when used with HDMI Ethernet channel supported source and sync equipment)

Physical Specifications
• Operating Temperature: 0°C to +50°C; 15-85% RH (Non-Condensing)
• Storage Temperature: -25°C to +85°C; 15-85% RH (Non-Condensing)
• 100% Test for Short/Open: 10 OHM Insulation Resistance (300V DC)

Physical Characteristics
• HDMI A Male: Soldering Type; Gold Plated Contacts; Gold Flash Shell; Hood: Black
• Shield Type/Braid Coverage: 65%
• Shield Braid: 16/8/0.12(Aluminum Magnesium Alloy Wire)
• Jacket Material & Thickness: PVC & 0.51mm
• Drain Wire AWG & Construction: 28AWG & 7/0.127TC
• Minimum Bend Radius: 200mm
• Cable Marking: High Speed HDMI Cable with Ethernet E352299 Type CL3 75°C 24AWG
• Product is CE marked and conforms to 2011/65/EU RoHS2

Warranty: 3 Years

Resources