Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
2-Port HDMI Auto Switch
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Number Of Ports: 2
Type: HDMI Splitters and Switches
Component Type: Devices
Dimensions
Height (US): 2.25"
Length (US): 5.25"
Width (US): 6"
Weight: 0.284 lb
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: HDMI Female
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

Signal Specifications
• Power requirement - 5V (from HDMI source)
• Maximum bandwidth - 2.5Gbps per channel
• Propagation delay - 2ns
• HDMI features - Supports Deep Color
• Supply voltage - VDD = 3.3V ±5%
• Termination resistors - Integrated 50Ohm (±10%)
• Maximum video resolution - 1080p
• Video resolutions supported - 640 x 480 @ 72Hz, 640 x 480 @ 75Hz, 800 x 600 @ 56Hz, 800 x 600 @ 60Hz, 800 x 600 @ 72Hz, 800 x 600 @ 75Hz, 1024 x 768 @ 60Hz, 1024 x 768 @ 70Hz, 1024 x 768 @ 75Hz, 1280 x 1024 @ 75Hz, 1920x1080 @ 60Hz
Maximum Ratings
• Supply voltage to ground potential - -0.5V to +4.0V
• DC input voltage - -0.5V to VDD
• DC output current - 120mA
• Power dissipation - 1.0W
Operating Conditions
• Termination supply voltage, VDD - 3.30V ± 5%
• Terminal resistance - 45 to 55Ohm
Physical Characteristics
• Inputs - HDMI Female x 2
• Outputs - HDMI Female x 1
• Dimensions (HxWxD) - 16 x 86 x 44mm
• Operating temperature - 5C to +40C; 10-90% RH (Non-Condensing)
• Warranty: 1 Year
• Storage temperature - -20 to +64C; 10-90% RH (Non-Condensing)