Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
2-Port HD15 VGA Manual Switch Box
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Beige
Number Of Ports: 2
Type: VGA Splitters
Component Type: Devices
Dimensions
Height (US): 2"
Length (US): 6"
Width (US): 4.5"
Weight: 1.077 lbs
Cord Information
Connector Type End One: VGA Female
Connector Type End Two: VGA Female
Buy American Act Compliance
Country Of Origin: CHINA