News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
4-Port UXGA Monitor Splitter/Extender (Male Input) (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Grey
Number Of Ports: 4
Type: VGA Extender Devices and Boosters
Component Type: Devices
Dimensions
Height (US): 3"
Length (US): 9.5"
Width (US): 7.25"
Weight: 2 lbs
Cord Information
Connector Type End One: VGA Male
Connector Type End Two: VGA Female
Buy American Act Compliance
Country Of Origin: TAIWAN