NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
2-Port UXGA Monitor Splitter/Extender with 3.5mm Audio (Female Input)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Grey
Number Of Ports: 2
Type: VGA Extender Devices and Boosters
Component Type: Devices
Dimensions
Height (US): 2.5"
Length (US): 10"
Width (US): 7.5"
Weight: 2.06 lbs
Cord Information
Connector Type End One: VGA Female
Connector Type End Two: VGA Female
Buy American Act Compliance
Country Of Origin: CHINA