News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
2-Port VGA and USB Micro KVM with Audio
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Number Of Ports: 2
Product Series: TruLink
Type: VGA KVM Switches
Component Type: Devices
Dimensions
Height (US): 3.75"
Length (US): 7.5"
Width (US): 9.25"
Weight: 1.53 lbs
Cord Information
Connector Type End One: VGA Female
Connector Type End Two: VGA Male
Buy American Act Compliance
Country Of Origin: CHINA