NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
10ft Dual Infrared (IR) Emitter Cable (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Remote Control Emitters
Component Type: Devices
Dimensions
Height (US): 0.5"
Length (US): 3.75"
Width (US): 1"
Weight: 0.06 lbs
Cord Information
Connector Type End One: 3.5mm Male
Connector Type End Two: 0
Buy American Act Compliance
Country Of Origin: TAIWAN
Warranty: 1 Year