NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
75ft 3.5mm Stereo Audio Cable with Low Profile Connectors M/M - Plenum CMP-Rated
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: 3.5mm Audio Cables
Component Type: Cables
Dimensions
Height (US): 1.75"
Length (US): 7"
Width (US): 6"
Weight: 1.14 lb
Cord Information
Connector Type End One: 3.5mm Stereo Male
Connector Type End Two: 3.5mm Stereo Male
Cord Length US: 75'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

For more detailed specifications, please [F path="/specsheets/40515-specs.pdf"]read this.[/F]

Features

• Supports a Stereo Audio signal
• Plenum, CMP-rated jacket
• 24 AWG conductor construction
• Low profile connectors
• Warranty: Lifetime