NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
25ft Pro-Audio 1/4in Male to 1/4in Male Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Connection Type: LC
Type: Pro Audio Cables
Component Type: Cables
Dimensions
Height (US): 1.5"
Length (US): 7"
Width (US): 6.5"
Weight: 0.94 lb
Cord Information
Jacket Rating: Standard Non-Rated
Cord Length US: 25'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime