NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
100ft SonicWave[R] Composite Video Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: SoniceWave
Type: Composite Video Cables
Component Type: Cables
Dimensions
Height (US): 7"
Length (US): 9.5"
Width (US): 9.5"
Weight: 5.33 lb
Cord Information
Connector Type End One: RCA Composite Video Male
Connector Type End Two: RCA Composite Video Male
Cord Length US: 100'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime