Menu
Search
Menu
35ft Composite Video and Stereo Audio Cable with Low Profile Connectors M/M - Plenum CMP-Rated
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Composite Audio/Video Cables
Component Type: Cables
Dimensions
Height (US): 2"
Length (US): 7"
Width (US): 7"
Weight: 1.16 lb
Cord Information
Connector Type End One: RCA Composite Video Male
Connector Type End Two: RCA Composite Video Male
Cord Length US: 35'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

For more detailed specifications, please [F path="/specsheets/40523-specs.pdf"]read this.[/F]

Features

• Supports Composite Video and RCA Stereo Audio
• Plenum, CMP-rated jacket
• Low profile connectors
• 26 AWG conductor construction
• Warranty: Lifetime