Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
5m DVI-D[TM] M/F Dual Link Digital Video Extension Cable (16.4ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: DVI-D Extension Cables
Component Type: Cables
Dimensions
Height (US): 1.25"
Length (US): 8"
Width (US): 7"
Weight: 1.28 lbs
Cord Information
Connector Type End One: DVI-D Dual Link Male
Connector Type End Two: DVI-D Dual Link Female
Cord Length US: 5m
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime