NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1m DVI Male to HD15 VGA Male Video Cable (3.3ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: DVI to VGA Cables
Component Type: Adapter Cables
Dimensions
Height (US): 0.75"
Length (US): 7.5"
Width (US): 3.75"
Weight: 0.34 lbs
Cord Information
Connector Type End One: DVI-A Male
Connector Type End Two: VGA Male
Cord Length US: 1m
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime