NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
2m HDMI to DVI-D Digital Video Cable (6.6ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: HDMI to DVI Cables
Component Type: Adapter Cables
Dimensions
Height (US): 0.5"
Length (US): 7.5"
Width (US): 4.75"
Weight: 0.241 lb
Cord Information
Cord Length US: 2m
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

Electrical Characteristics
•Nominal Velocity of Propagation - 10.2Gbps
•DC Resistance - 300V
•Dielectric Strength - AC 500V/minute
•Insulation Resistance - 100#
•Nominal Attenuation - 1-825MHz - 8dB
Physical Characteristics
•Voltage Rating - 30V
•Minimum Bend Radius - 60[D]
•Temperature Rating - 80°C
•Operating Temperature Range - -20[D] - 80[D]C
•Storage Temperature Range - -25[D] - 85[D]C
•Approvals - RoHS Compliant
•Package Type - Polybag
Conductor 1 (4 pair)
•Conductor Type - 30AWG (7/0.10), Tinned Copper
•Insulation - Foamed PE SKIN, Red/White, Brown/White, Blue/White, Green/White, Black/White, O.D. - 0.78mm
•Drain Wire - 30AWG (7/0.10), Tinned Copper
•Shield - Aluminum Foil, 100% Coverage
Conductor 2 (1 pair)
•Conductor Type - 30AWG (7/0.10), Tinned Copper
•Insulation - HDPE, Yellow, Red, Green, Purple, O.D. - 0.55
Conductor 3 (3 conductors)
•Conductor Type - 30AWG (7/0.10), Tinned Copper
•Insulation - HDPE, Yellow, Red, Green, Purple, O.D. - 0.55
Overall Cable
•Drain Wire - 30AWG (07/0.10), Tinned Copper
• Foil Shield - Aluminum Foil, 100% Coverage
•Braided Shield - 16/4/0.12, Al/Mg
•Jacket - PVC, Black, O.D. - 6.0 ± 0.2mm
Connectors
•Connector Type - HDMI - Type A,
•Pin Construction - Phosphor Copper
•Plating - 1[MICRO]m Gold
•Dimensions (HxWxL) - 10.0 x 20.1 x 37.1mm
Connectors
•Connector Type - DVI-D
•Pin Construction - Phosphor Copper
•Plating - 3[MICRO]m Gold
•Dimensions (HxWxL) - 16.0 x 39.4 x 46.7mm

Features

• Bi-directional adapter cable, HDMI to DVI or DVI to HDMI
• Supports up to a 1080p resolution
• Gold plated connector
• Warranty: Lifetime