Menu
Search
Menu
RapidRun[R] HDMI[R] Double Gang Wall Plate Transmitter with VGA, Stereo Audio, Composite Video and Audio - Aluminum
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Aluminum
Product Series: RapidRun Optical
Type: RapidRun Optical Wallplate
Component Type: Wal Plates
Dimensions
Height (US): 3"
Length (US): 4.75"
Width (US): 4.75"
Weight: 0.496 lbs
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: RapidRun Optical Female
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

Electrical Specifications
• Resolutions Supported: 4k x 2k 60Hz, 4k x 2k 30Hz, 1080p, 720p, 480p
• HDMI Features Supported: Ethernet Return Channel, HDMI High Speed, HDCP, EDID, CEC,
• Audio Return Channel
• Power Consumption: Max 5V @ 135mA
• Idle: 5V @ 125mA
• Normal Operation: 5V @ 128mA
Physical Characteristics
• Pigtail Length: 4 inches
• Color Designation: Platinum
• Temperature Rating: 0°C ~ 70°C
• Humidity: 0% ~ 90% RH
• Bend Radius: 5mm
• Compliance: CE, FCC, RoHS2

Features

• Supports full 1080p, 4k, and 3D HDMI features
• Utilizes fiber cabling, so it is resistant to EMI/RFI interference
• Powered with USB at the display side (RX)
• Warranty: 3 Years