COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
USB 3.0 to HDMI Audio/Video Adapter - External Video Card
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: USB Video Adapters
Component Type: Adapters
Dimensions
Height (US): 2"
Length (US): 6"
Width (US): 5"
Weight: 0.412 lbs
Cord Information
Connector Type End One: USB 3.0 Micro B
Connector Type End Two: HDMI Female
Buy American Act Compliance
Country Of Origin: CHINA