COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
USB-C All-in-One Travel Dock with 4K HDMI®, VGA, Ethernet, USB, SD Card Reader and Power Delivery
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Docking Station
Cord Information
Connector Type End One: USB-C Male

Electrical Specification

  • HDMI Max Resolution: 3840x2160 at 30Hz
  • Compliant with HDMI 1.4 specification and downward compatible with lower versions
  • VGA Max Resolution: 1920x1200 at 60Hz
  • SD & Micro SD Slot: Support SD/SDHC/SDXC (up to 128GB)
  • Ethernet Support: 10/100/1000Mbps bandwidth
  • Green LED: Connect signal(LAN Cable) display a green light
  • Orange LED: Work status display a Orange light
  • Type-C charging port support PD charging max 100W (20V/5A)
  • Type-C data port and 2 USB-A ports support max 5Gpbs data transmission

 

Physical Specification

  • Operating Temperature: 0°C~45°C
  • Operating Humidity: 10% ~ 90% RH
  • Storage Temperature: -10°C ~70°C
  • Storage Humidity: 10% ~ 90% RH