text.skipToContent text.skipToNavigation
Networking Solutions from Legrand
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Data Transfer Rate
Data Transfer Rate

The Speed at Which Data is Transferred from one Location to Another with in the Time Frame

Form Factor
Form Factor

The Size, Configuration, or Physical Arrangement of the Unit

OEM Manufacturer
SHOW MORE SHOW LESS
Product Width
Product Width

The overall width of the product.

Operating Temperature Min
Operating Temperature Min

Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.

Country of Origin
Product Height
Product Height

The overall height of a product.

Operating Temperature Max
Operating Temperature Max

Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Max Distance Support
Max Distance Support

Refers to the maximum range a signal can be effectively supported to by a device.

Fiber Optic Cable Type
Fiber Optic Cable Type

The different types and characteristics of fiber optical cable designed for specific applications.

Connector Type
Connector Type

The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable

Optics

Legrand optical transceivers are built through partnerships with the world’s largest Tier 1 optical component contract manufacturers. As active participants in developing MSA standards regarding form factor, fit, and function, Legrand Optics recognizes that quality and compliance are corporate responsibilities - an opportunity we share across our organization and manufacturing facilities. We take pride in strictly adhering to the compliances and certifications mentioned below.

All Legrand transceivers are tested for compliance, performance, and compatibility in our state-of-the-art testing facilities. They come with a Limited Lifetime Warranty and are part of the integrated Serial Number Tracking System for quality management.

66 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3