text.skipToContent text.skipToNavigation

radiant® LED/CFL Dimmer, Tri-Color

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$63.13 USD

Upgrade your space with precise dimming control and exceptional style. This dimmer from the radiant® Collection is optimized for use with LED bulbs and fixtures compliant with the SSL 7A standard for energy efficiency. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Tri Color (White, Ivory, Light Almond)
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • SSL 7A - Compliant, this dimmer is for use with LED bulbs and fixtures also designed to the SSL 7A standard for efficiency. For use in both single-pole and 3-way applications.
  • Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Constant memory features returns lights to their previous level after a power failure or outage.
  • No derating* required for 2-gang applications. * Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Ivory, Light Almond, White
Type Dimmer
Material Steel, Thermoplastic
Finish Satin
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Color Change Kit, High-End Trim (Dim Range), Locator Light, Low-End Trim (Dim Range)
Number of Switches 1
Switch Type Paddle, Slider
Warranty Type Limited Lifetime Warranty
Standard CSA Listed, cULus, UL Listed
UPC Number 785007133875
Dimensions
Product Depth US 1.0 in
Product Height US 3.18 in
Product Width US 1.29 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E95219
cULus Listed  Yes
Technical Information
Requires Neutral Wire Yes
Wire Connection Type Screw Terminals
Dimming Compatibility Forward Phase
Environmental Conditions Humidity: Less than 95% non condensing
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 450W (CFL), 120V 450W (LED), 120V 700W (Halogen), 120V 700W (Incandescent)
Load Type CFL, Halogen, Incandescent, LED
Mounting Type Wall Box
Number of Poles Single Pole 3-Way
Maximum Humidity 95% (relative humidity, non-condensing)
Preset Yes
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are you able tell me the difference between the RHL743P and the RH703PTUW- they seem to do the same loads.

Asked by: Dave Uchetel
The RH703PTUW is our Tru-Universal dimmer. This dimmer is capable of switching between forward (MLV) and reverse (ELV) phase dimming. This dimmer features a preset, single pole or three-way operation. Our Tru-Universal dimmers are compatible with most types of lighting, excluding 0-10v fixtures. The Tru-Universal dimmer also has a self-calibration feature built-in. This dimmer does require a neutral wire to be installed. The RHL743P is our SS7A compliant CFL/LED dimmer. This dimmer also features a preset, single pole or three-way operation.
Answered by: Tech Support
Date published: 2024-09-11

is this a reverse phase dimmer

Asked by: bob27
The RHL743PW is a Forward phase only dimmer.
Answered by: Legrand Technical Support
Date published: 2021-09-29

Good morning I have 8 fixtures with led lamps in them. The total wattage is 648 watts. Can you tell me a good dimmer for it. Need good quality does not have to be decorative. Thank you

Asked by: Pete
I would contact Technical Support with more specifics on the type of LED's so they can suggest the correct dimmer for your application. P&S/Radiant products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-01-10
  • y_2026, m_3, d_16, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_RHL743PTC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT

You may also like...