





radiant Furniture Power Centers bring a sleek, modern design and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Furniture Power Center | ||
Application Sector | Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Number of Receptacles | 3 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | CETLUS Listed: Guide FPDU5 | ||
UPC Number | 786776192698 |
Dimensions
Product Depth US | 2.125 in | ||
Product Height US | 2.5 in | ||
Product Width US | 5.75 in | ||
Product Weight US | 1.5 lb | ||
Internal Depth | 2 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 103010048BOX-001 |
Technical Information
Amperage | 15 A | ||
Cutout Shape | Rectangular | ||
Wiring Configuration | Single Circuit | ||
Cord Length | 6 ft | ||
Mounting Type | Recessed | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the spacing between the AC receptacles measured on center?
Bazaarvoice SAP Hybris Integration Version 2.8.1