radiant® FPC, SW, USB A/C, 10FT, NI 2 TR OL, 1 SW REAR OL, 2 USB CHG
RDSZCNI10
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Transform hotel furniture into exactly what guests want: a stylish, simple way to stay connected. radiant Registered Furniture Power Centers bring a sleek, modern design with the functionality of power, charging and switching together. Quick and easy installation means nearly every piece of hotel furniture can be powered up and ready to recharge devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Transform hotel furniture into exactly what guests want: a stylish, simple way to stay connected. radiant Registered Furniture Power Centers bring a sleek, modern design with the functionality of power, charging and switching together. Quick and easy installation means nearly every piece of hotel furniture can be powered up and ready to recharge devices.
- Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.
Specifications
General Info
| Color | Nickel | ||
| Product Type | Furniture Power Center | ||
| Material | Plastic | ||
| Application Sector | Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776192544 |
Dimensions
| Product Depth US | 2.125 in | ||
| Product Height US | 2.5 in | ||
| Product Width US | 7.125 in | ||
| Product Weight US | 1.88 lb | ||
| Cutout Size | 6-5/8" W x 2" H | ||
| Internal Depth | 2 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Cutout Shape | Rectangular | ||
| Wiring Configuration | Single Circuit | ||
| Cord Length | 10 ft | ||
| USB Amperage | 3.1 A | ||
| USB Wattage | 15 W | ||
| Mounting Type | Recessed | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 2 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources (15)
Installation Instructions
Brochure
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
I just ordered this specific outlet, but this one is for a remodel, I need one for a new construction. can you help?
Hello,
Thank you for your inquiry. This product can also be used for new construction and will need to be cut-in. Here's a link to the installation instructions for this product.
https://legrand.webdamdb.com/directdownload.php?ti=55652770&tok=IkmxufZDls9SqzQPFD6HnARR
Date published: 2025-08-29
I’m interested in using this in a kitchen center island and using the switches outlet to power a garbage disposal. Can I get electrical specifications on the pass they, switched outlet/switch?
Bazaarvoice SAP Hybris Integration Version 2.8.1

