radiant® FPC, SW, USB A/C, 10FT, WH 2 TR OL, 1 SW REAR OL, 2 USB CHG
RDSZCWH10
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
radiant Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
radiant Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.
Specifications
General Info
| Color | White | ||
| Product Type | Furniture Power Center | ||
| Material | Plastic | ||
| Application Sector | Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776192537 |
Dimensions
| Product Depth US | 2.125 in | ||
| Product Height US | 2.5 in | ||
| Product Width US | 7.125 in | ||
| Product Weight US | 1.88 lb | ||
| Cutout Size | 6-5/8" W x 2" H | ||
| Internal Depth | 2 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Cutout Shape | Rectangular | ||
| Wiring Configuration | Single Circuit | ||
| Cord Length | 10 ft | ||
| USB Amperage | 3.1 A | ||
| USB Wattage | 15 W | ||
| Mounting Type | Recessed | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 2 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources (15)
Installation Instructions
Brochure
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
I just ordered this specific outlet, but this one is for a remodel, I need one for a new construction. can you help?
Hello,
Thank you for your inquiry. This product can also be used for new construction and will need to be cut-in. Here's a link to the installation instructions for this product.
https://legrand.webdamdb.com/directdownload.php?ti=55652770&tok=IkmxufZDls9SqzQPFD6HnARR
Date published: 2025-08-29
I’m interested in using this in a kitchen center island and using the switches outlet to power a garbage disposal. Can I get electrical specifications on the pass they, switched outlet/switch?
Bazaarvoice SAP Hybris Integration Version 2.8.1

