Discontinued - Furniture Power Basic Power Unit with 10' Cord- Black
RDZBK10
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Transform hotel furniture into exactly what guests want: a stylish, simple way to stay connected. radiant Registered Furniture Power Centers bring a sleek, modern design with the functionality of power, charging and switching together. Quick and easy installation means nearly every piece of hotel furniture can be powered up and ready to recharge devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.
- A compact, low profile design mounts quickly into many surfaces using screw clamps instead of wood screws.
- Safe for spills and ready to mount in horizontal surfaces like table tops
- Two USB charging ports (5V, 3.1A total) to charge mobile devices as quickly as possible.
- Two tamper-resistant receptacles to protect yourself and your devices from damage or risk of injury.
- Version with 10' cord available in black, white, and nickel.
- Version 2 models feature an optional push button switch that controls a cord-connected lighting fixture.
- The pass-thru plug allows you to plug another device such as a lamp into the back of the furniture power unit plug, ensuring you don't lose an outlet.
- Complies with part 15 of the FCC Rules and is ETL Listed to both US and Canadian safety standards.
Specifications
General Info
| Color | Black | ||
| Material | Plastic | ||
| Application Sector | Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | USB-A Charging | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776191721 |
Dimensions
| Product Depth US | 2.125 in | ||
| Product Height US | 2.5 in | ||
| Product Width US | 5.625 in | ||
| Product Weight US | 1.88 lb | ||
| Cutout Size | 5-1/4" W × 2" H | ||
| Internal Depth | 2 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 103010048BOX-001 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Cutout Shape | Rectangular | ||
| Wiring Configuration | Single Circuit | ||
| Cord Length | 10 ft | ||
| USB Amperage | 3.1 A | ||
| USB Wattage | 15 W | ||
| Mounting Type | Recessed | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 2 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Donde lo consigo para comprar?
Hello,
Please use the following link below to locate an authorized Legrand distributor in your area.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Thank you,
Date published: 2026-01-26
Would this product work for mounting on the exterior wall of a wooden kitchen cabinet? Or do you have another for this application?
Hello Lee,
We may have a better product solution for this application. Please call us direct at 1-844-957-3783 to discuss in further detail.
Thank you
Date published: 2024-04-29
I've noticed a high pitched low volume beep start to occur in one of the units. Possible cause?
Hello,
We'd like to discuss this application in further detail. Please call us direct at 1-844-957-3783.
Look forward to hearing from you soon.
Thank you
Date published: 2024-04-19
I have a lot of these and the USB ports stop working. what could cause this? can I buy just the USB chip to replace it instead of the entire thing?
Clifford,
We do not offer replacement USBs for those units. You can try a different USB cable that is connected to the unit to see if the cable may be the issue. You can email us direct for further info at technical.support@legrand.us
Thanks,
Date published: 2024-03-29
Can this be installed in the back of a vanity drawer and plugged into an outlet in the wall behind it?
Hello,
Thank you for your inquiry. Unfortunately, none of our products are specifically approved for drawer installations but thank you for checking with us.
Take care
Date published: 2024-08-22
CAN THIS BE ADDED TO UPHOSTERY?
Hi April,
Yes. For radiant Furniture Power Centers, a maximum of ¼
in. (6.4mm) upholstery will work.
Thanks,
Date published: 2023-03-24
Can this be hardwired?
Jessica,
These units are not designed to be hard wired. Only cord ended versions are available.
Thanks,
Date published: 2024-03-22
Do you make one like this that has a usb c port?
Hello,
Yes, part number RDZCNI is the version with USB-C included. Below is a link to the full product offering for that series for review:
https://legrand.webdamdb.com/directdownload.php?ti=55653257&tok=AEt9DnazF6p3X9DE550qQQRR
If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us. Thank you.
Date published: 2022-11-08
Bazaarvoice SAP Hybris Integration Version 2.8.1













