radiant® FPC USB A/C, 10FT, WH 2 TR OL, 2 USB CHARGING PORTS
RDZCWH10
radiant Collection
radiant® FPC USB A/C, 10FT, NI 2 TR OL, 2 USB CHARGING PORTS is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
radiant Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Furniture Power Center | ||
| Material | Plastic | ||
| Application Sector | Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776192476 |
Dimensions
| Product Depth US | 2.125 in | ||
| Product Height US | 2.5 in | ||
| Product Width US | 5.625 in | ||
| Product Weight US | 1.88 lb | ||
| Cutout Size | 5-1/4" W × 2" H | ||
| Internal Depth | 2 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Cutout Shape | Rectangular | ||
| Wiring Configuration | Single Circuit | ||
| Cord Length | 10 ft | ||
| USB Amperage | 3.1 A | ||
| USB Wattage | 15 W | ||
| Mounting Type | Recessed | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 2 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Brochure
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Rated 5 out of
5
by
Kyle from
So convenient!
I bought this a few weeks ago and installed it on my living room end table. It blends in seamlessly and looks so sleek. It works great for charging my iPad while watching tv or plugging in my laptop to get some extra work done. Easy to install too.
Date published: 2021-01-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a version of this product (flush, duplex, USB charge ports) that can be hardwired?
Hi,
There is no option for these units to be configured for a hardwired application. If you have any additional questions or need assistance with alternative solutions, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.
Thanks,
Date published: 2025-12-18
is there a spacer to help with depth issues
Hi,
No there is no space available for these. You will need at least 2" of depth behind your surface.
Thanks,
Date published: 2025-09-18
do you have anything similar in a 20 amp
Hello,
A similar option for furniture isn't available with USB-C charging capability.
For desk or conference table installation, a custom deQuorum flip-up table box is available.
A standard option is shown in the link below with 20A outlet and (2) USB-A charging ports.
https://www.legrand.us/wire-and-cable-management/furniture-power-and-table-boxes/in-surface-furniture-power/cord-ended-dequorum-single-flip-up-unit-with-usb/p/dqfp20ust?text=dqfp20ust
Date published: 2025-06-30
Is this UL listed product?
Hi,
The product is ETL listed,
Thanks,
Date published: 2025-05-01
Do these come in 15ft?
Hi,
No 10 feet would be the longest standard option we offer.
Thanks,
Date published: 2025-04-15
Can these be daisy chained together if I need more than one for my project?
Hi,
No they are not designed to be daisy chained. We have our ModPower units than can be daisy chained though.
Thanks,
Date published: 2025-04-02
Does this come with a large cover plate
Hello. No, the radiant Furniture Power Centers only have one size of cover plate in terms of frame width. You may want to consider some Furniture Power Centers in the adorne line, which do feature larger cover plates. Thanks!
Date published: 2025-03-07
How can i request a quote? I did my register but i cant see the price of the item.
Hi,
You will need to go through a distributor. See attached link and use the following steps to locate an authorized Legrand distributor. To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Thanks,
Date published: 2024-05-29
Bazaarvoice SAP Hybris Integration Version 2.8.1







