radiant® Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection and Night Light, Ivory
2097NTLTRI
radiant Collection
radiant® Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection and Night Light, Black is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$42.78 USD
Ideal for replacing outlets by kitchen or bathroom sinks, this combination device from the radiant® Collection includes a tamper-resistant GFCI outlet paired with a sealed, built-in LED light which automatically turns on in the dark for easier nighttime navigation. Designed for safety, this self-testing GFCI outlet complies with National Electrical Code and makes trips easier to recognize and fix than GFCI breaker alternatives, thanks to accessible indicator light and reset button right on the outlet. 20A outlets are ideal for use with larger appliances, as well as to meet regional requirements (Chicago, Canada). Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
- Hidden sensor controls night light based on ambient light, automatically turning on when it is dark.
- Features durable, high-impact resistant thermoplastic construction.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Ivory | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Nightlight, Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Self-Test, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed, FSUL | ||
| UPC Number | 785007048438 |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E42190 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | 95% Humidity, UL 94 V2 | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Guide Form Specifications
Premium Content
Reviews
Rated 5 out of
5
by
Assana from
Bestest GFCI!
• radiant®: The radiant® collection brings a sleek, modern aesthetic to your home, elevating the style of any space with its sophisticated design!
• Tamper-Resistant: Awesome safety feature! The tamper-resistant shutters keep kids safe by preventing unwanted objects from being inserted, giving you peace of mind.
• 20A: Perfect for powering larger appliances or commercial settings, this 20A capacity ensures reliable performance for all your high-demand devices!
• Duplex: Double the convenience with two outlets in one, making it super easy to plug in multiple devices without needing extra adapters!
• Self-Test: Love the proactive safety! The automatic self-test every three seconds ensures continuous protection, so you’re always covered without lifting a finger.
• GFCI: Fantastic for safety in wet areas like kitchens and bathrooms, this GFCI protection helps prevent shocks, keeping your home secure and code-compliant!
• Receptacles: These receptacles are built to last, offering durable, high-quality performance that you can rely on for years.
• SafeLock® Protection: Such a smart feature! SafeLock® cuts power if critical components fail, adding an extra layer of safety to protect your household.
• Night Light: How convenient! The built-in LED night light automatically glows in the dark, making nighttime navigation safe and effortless.
• White: The clean, crisp white finish blends seamlessly with any decor, adding a fresh, timeless look to your space!
Date published: 2025-08-15
Rated 5 out of
5
by
René from
GFCI
The product is elegant and does its job. Night light is brighter than I thought. It illuminates the bathroom enough, which is 9 x 12
Date published: 2024-07-23
Rated 5 out of
5
by
Satisfied DIYer from
Best GFCI Outlet I've Found
Easy to install, very clear instructions, looks great...and the night light is an excellent feature
Date published: 2021-05-02
Rated 4 out of
5
by
Stereo Phonic from
Nice upgrade
Three months use after bathroom renovation. Night light begins to blink annoyingly after a time. Testing and resetting the GFCI seems to fix. Documentation fails to mention this.
Date published: 2019-03-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I just installed a new gfci outlet with night light. However, the nightlight does not come on when it gets dark. Why? Does it have an on off switch somewhere? Does it need to be wired a certain way for it to work?
Thank you for your inquiry. Yes, the Night light portion will function automatically if the GFCI is wired correctly and has not been tripped (Solid Red LED).
Please contact Pass & Seymour Technical Support for further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2026-03-06
Does this come with the plate around the outlet too? Or is that separate?
BUT it does come with the the TP Nylon decorator style wall-plate.
Date published: 2024-09-14
This says it can be used with your screwless cover plate. Can a standard cover plate with exposed screws also be used with this outlet
Hello,
The 2097NTLTRW can be used with a traditional decorator wall plate.
Best Regards,
Technical Support
Date published: 2024-01-05
Can the night light be turned off? Does the outlet have adjustable intensity settings for the night light?
The GFCI Nighlight can not be turn off or disabled but it will adjust the intensity on it's own. The darker the area gets, the brighter the light level will be.
KELVIN - the LED we use has a "typical" color temperature of 10K,with a minimum of 8K.
LUMENS output max - 30 lumens
Date published: 2022-07-18
How can I locate a dark bronze 20 Amp GFCI?
The model number for the 20A GFCI is 2097TRDBCC4 and are currently in stock. They can be purchased through are Legrand retailer or distributor:
https://www.legrand.us/where-to-buy.aspx
Date published: 2020-09-21
Is it Ok to use this in an area that is dark all the time? (24/7 light)
Yes, the Nightlight has a minimal wattage draw and the LED has average 20 year life expectancy.
Date published: 2020-01-21
What is the color temperature of the night light?
The Light temperature of this item is 6000°K
Date published: 2019-07-22
How bright is the nightlight? What LED wattage equivalent?
The night light output is 30 Lumens
Date published: 2018-10-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRI | radiant Collection
Dual Function AFCI/GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRI | radiant Collection
Dual Function AFCI/GFCI
$40.67
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM8USB4ICC6 | radiant Collection
Charge more devices simultaneously with this in-wall charger featuring four USB connections.
$55.18
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885GRYCC12 | radiant Collection
Sleek duplex outlet, perfect for upgrading standard power access with classic style.
$3.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRI | radiant Collection
Spec-Grade 20A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
$34.64



