Spring Cleaning Sale

Use code CLEAN2019 for 15% off adorne and radiant Collection orders.
Offer valid only in the U.S.

Menu
Search radiant
explore our collections

Menu
Tamper-Resistant 20A Outlet Branch Circuit AFCI Receptacle, Brown
Sorry! That combination does not exist.
Find a Store
ADD TO CART
Specifications
General Info
Color: Brown
Listing Agencies/Third Party Certifications
cULus: Yes
Federal Spec: Yes
UL Standard: UL498
Technical Information
Amps: 20A
NEMA Configuration Number: 5-20R
Volts: 125
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 53ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit