Spring Cleaning Sale

Use code CLEAN2019 for 15% off adorne and radiant Collection orders.
Offer valid only in the U.S.

Menu
Search radiant
explore our collections

Menu
USB Chargers with Duplex 15A Tamper-Resistant Outlets, Black
Sorry! That combination does not exist.
Find a Store
ADD TO CART
Specifications
General Info
Color: Black
Special Features: 3.1 Amps of total charging capacity
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 No. 42; C22.2 No. 223
CSA Standard: Yes
cULus: Yes
UL Listing No: UL498; UL1310
UL Standard: Yes
Construction Information
Component 4: 78500703222
Dimensions
Depth (US): 1.39"
Height (US): 2.67"
Width (US): 1.69"
Technical Information
Amps: 15A
NEMA Configuration Number: 5-15R
Volts: 125V
Buy American Act Compliance
Country Of Origin: CHINA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
You Might Like
RWP26BK_white_bkgd
One-Gang Screwless Wall Plate, Black
RWP26BK
(0 Reviews)
$4.28USD
AFGF152TRBK-P
Dual Function Tamper-Resistant 15A AFCI/GFCI Receptacle, Black
AFGF152TRBK
(0 Reviews)
$32.98USD
AFGF202TRBK-P
Dual Function Tamper-Resistant 20A AFCI/GFCI Receptacle, Black
AFGF202TRBK
(1 Reviews)
$36.28USD
NTL885TRBKCC6-P
Night Light with Two 15A Tamper-Resistant Outlets, Black
NTL885TRBKCC6
(4 Reviews)
$18.88USD
Tri-Color Full Night Light
Full Night Light with Adjustable Light Levels, Tri-Color
NTLFULLTCCC6
(2 Reviews)
$18.38USD
Ratings
Rated 5 out of 5 by from What a handy feature! The USB Charger in this Duplex Outlet is such a simple idea and an extremely handy feature, all outlets should be like this now! No need to find my charger anymore, just plug the cable right in. I LOVE this!! This outlet was easy to install, it just took a few minutes. Just a few minutes to add so much convenience to my life? Yes, Please! Again, I love this feature and it needs to be an outlet standard! The Graphite color compliments the color decor of my house, it just blends right in.
Date published: 2018-08-24
Rated 5 out of 5 by from Easy to Install, so far, so good We just bought a house and I purchased 4 of these for my office. I just installed one within 10 minutes, it was very easy to install. So far, so good....
Date published: 2018-09-23
Rated 4 out of 5 by from Huge Difference You never would think that adding something as simple as a USB into an outlet would make such a huge difference in my everyday life. Mostly everything today uses USB to charge, so being able to place my USB directly into the outlet without a plug just makes it easier. I know it's something simple but it just makes a huge difference. I can still plug in other appliances as well, which is great because I usually charge my phone in my kitchen using a USB cord and a plug. Now I can keep my things plugged in and charge my phone. The graphite color really brings something extra, it blends so well with my backsplash and gives a cool look to my kitchen.
Date published: 2018-08-28
Rated 5 out of 5 by from WOW!!! I received a USB Charger/15A Tamper-Resistant Duplex Outlet for review and i can really say it is amazing!!! I installed it in the kitchen and now it's so easy plugging my phone or i pad to charge...I've only had it for a month so hopefully it will keep on working great...
Date published: 2018-08-28
Rated 5 out of 5 by from Plug I received this product and was super happy with it. Very easy to install and works great. Love the usb plug on it. Works great and freed up space with the usb plug, will buy more for my house and install
Date published: 2018-08-24
  • y_2019, m_4, d_17, h_23
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_21
  • loc_en_US, sid_TM826USBBK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 97ms
  • REVIEWS, PRODUCT

With only one hot screw and one white screw can another receptacle be hooked to it or does it have to be the last receptacle on the circuit? Thanks.

Asked by: Jon b
Two wires on one screw lug is not code in USA. You can wire nut the 2 wires together with a pigtail wire out to the plug. 
Answered by: InTexas
Date published: 2019-02-22

I have an existing outlet with one socket controlled by a wall switch. Does this product work similarly to my existing outlet so that one socket could still be controlled by the existing wall switch?

Asked by: Brianpatrick
This outlet does not have a split circuit tab that would allow You to control one outlet with a switch and have the other outlet constantly hot. If You used a switch You would be switching the whole unit on and off.
Answered by: Legrand Technical Support
Date published: 2018-08-27

 please tell me Which is the best USB Charger/Tamper-Resistant Duplex Outlet for Kitchen (outlet near sink)? and some product for the bathroom?

Asked by: jorgeusamex
Thank you for your question regarding Legrand USB CHARGER/15A TAMPER-RESISTANT DUPLEX OUTLET, GRAPHITE(Model # TM826USBGCCV4). Our USB outlets can be used in kitchen/bathroom areas near a sink as long as they are either on a GFCI breaker or are installed downstream from an existing GFCI outlet for protection.
Answered by: Legrand Technical Support
Date published: 2018-06-01

Does this unit use electric when not in use, and how much?

Asked by: Eled
Thank you for your inquiry regarding our TM826USB outlet/USB combo device. This product uses about .25 mA of current when nothing is plugged in to the USB ports. With the unit being used for 120 V, the power consumed when nothing is plugged in is 0.03 W or about 30 mW, which is minimal. Hope this helps!
Answered by: Legrand Technical Support
Date published: 2018-12-03
  • y_2019, m_4, d_17, h_23CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_TM826USBBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 80ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit