text.skipToContent text.skipToNavigation

radiant® 15A Tamper-Resistant USB Outlet, Graphite

TM826USBGCCV4 radiant Collection
radiant 15A Tamper Resistant USB Outlet is rated 4.7 out of 5 by 69.
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_11, tr_58
  • loc_en_US, sid_TM826USBGCCV4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT

$30.91 USD

Get a full battery for your phones, tablets and more with the convenience of built-in charging. This tamper-resistant USB outlet includes two USB Type-A connections and replaces traditional outlets in as little as ten minutes, providing easy-to-access charging without needing bulky adapters or sacrificing your plugs. Also features the sleek, clean lines of radiant® for a sophisticated look. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Graphite
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
  • All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color Graphite
Finish Graphite
Country Of Origin China
Number of Receptacles 2
Features USB-A Charging
Outlet Type Indoor, Residential, Tamper-Resistant, USB-Charging
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.69 in
Product Depth US 1.35 in
Product Height US 4.18 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
USB Amperage 3.1 A
Number of USBs 2
USB Power Output 15 W
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Mounting Type Box
Voltage 125.0 V
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

Rated 1 out of 5 by from worked great for 6 months bought this in december 2018. usb ports dead in june 2019
Date published: 2019-06-24
Rated 5 out of 5 by from What a handy feature! The USB Charger in this Duplex Outlet is such a simple idea and an extremely handy feature, all outlets should be like this now! No need to find my charger anymore, just plug the cable right in. I LOVE this!! This outlet was easy to install, it just took a few minutes. Just a few minutes to add so much convenience to my life? Yes, Please! Again, I love this feature and it needs to be an outlet standard! The Graphite color compliments the color decor of my house, it just blends right in.
Date published: 2018-08-24
Rated 1 out of 5 by from Faulty Design - Do Not Purchase This Item We built a brand new home. We chose Legrand switches and outlets for our entire home. We had fifty-four white Radiant USB Charges with Duplex 15A Tamper-Resistant Outlets installed. We are now having all of them replaced, just six months later. The tamper resistant feature makes the outlets almost impossible or, in some cases, literally impossible to use. The feature blocks the ability to insert a plug into the outlet. There is a definite design flaw in this product. Stay away!!!
Date published: 2020-05-17
Rated 1 out of 5 by from Doesn't come with wallplate Doesn't come with wallplate. Hidden behind a "see more" section that only says wallplate is sold separately.
Date published: 2020-11-09
Rated 1 out of 5 by from Wrong specifications Bought this item to install in an Airstream and needed low profile outlets due to the thin walls. Their huge. Specs say 1.35 for a depth of outlet and their 2 inches. Wrong discrimination. Tried contacting customer service and they won’t answer the phone. Buyer beware with this company.
Date published: 2024-01-03
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_11, tr_58
  • loc_en_US, sid_TM826USBGCCV4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Can these outlets be used in a bathroom

Asked by: Terry New
Hello Terry, These can be used in a bathroom, however since that would be considered a damp/wet location (depending on your local code) they may need to be wired downstream from a GFCI.
Answered by: Wiremold Tech Support
Date published: 2023-05-31

Does the USB amps get slashed in haft when using two usbs? For example. It says 3.1 amps, would that mean one USB gets 1.5 and the other gets 1.6 if they are both plugged in and charging something?

Asked by: Bobhotpocket
Hello, Each USB port will operate at 1.55 Amps when both are in use. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-04-10

Do the USB outlets provide for fast charging>

Asked by: Peterke
Depot has a 6amp plug legrand black model instead of this 3.2 amp one. Didn't find it on this site tho.
Answered by: Cary
Date published: 2023-03-08

is it possible to receive a tech sheet with the dimension of the cutout we should provide for this outlet?

Asked by: francesco
This device is intended to be installed into a US electrical gang box. The cutout size will depend on the box that is used to mount this device.
Answered by: Wiremold Tech Support
Date published: 2021-06-23

is the TM826USBDBCCV4 compatible with a modified sine wave inverter?

Asked by: sewing4512
We feel it should work fine but we cannot guarantee at this point as it has never been tested for that application.
Answered by: Legrand Technical Support
Date published: 2021-03-22

Is there a 3D-Model of the product available? This would be interesting for integrating the outlet in e.g. desks.

Asked by: Chrisu123
Please contact Technical Support directly and they can email you the step file for the TM826USB receptacle. Radiant products 1.800.223-4162 opt 3 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-11-10

Why wont this receptacle accept a dual blade plug without a ground prong? Every lamp I've seen has only 2 blades. The blades only go so far and then they won't go any farther. Very disappointed.

Asked by: disappointedinyourproduct
Inserting a plug into one of the new "Tamper Resistant" receptacles can be a challenge. I find that if the plug is tilted to one side or other the plug will insert. I haven't read the theory behind what makes a receptacle "Tamper Resistant", but this works for me.
Answered by: Vern
Date published: 2022-03-21

Is there a 20 amp version of this?

Asked by: Carpe Diem
Our 20A USB receptacle in Nickel is TR5362USBNI: https://www.legrand.us/search.aspx?q=tr5362usbni
Answered by: Legrand Technical Support
Date published: 2020-04-20
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_16
  • loc_en_US, sid_TM826USBGCCV4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT