radiant® Spec Grade 20A Tamper-Resistant Receptacle, Graphite
TR26352RGCC6
radiant Collection
radiant® Spec Grade 20A Tamper-Resistant Receptacle, Nickel is rated
out of
5 by
44.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$14.61 USD
Take a step up from the standard. This tamper-resistant duplex receptacle installs easily for the basic power every space needs, while featuring the sleek, clean lines of radiant Registered for a sophisticated look. 20A outlets are ideal for use with larger appliances and in commercial settings, as well as to meet regional requirements (Chicago, Canada). Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately. Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard receptacle with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Graphite | ||
| Product Type | Receptacle | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Decorator Style | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007235999 |
Dimensions
| Product Depth US | 0.93 in | ||
| Product Height US | 3.28 in | ||
| Product Width US | 1.37 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125.0 V |
Resources
Specifications
Supporting Document
Reviews
Rated 5 out of
5
by
Andy from
Simple update; looks great.
We changed out our old biscuit colored outlets throughout our house with crisp, modern Legrand outlets and screwless wall plates. It was an inexpensive, easy update that really looks great.
Date published: 2018-04-04
Rated 5 out of
5
by
Tm from
20amp outlet
Quality material. No issues. Love the color and consistency of this product!
Date published: 2022-10-11
Rated 5 out of
5
by
Jeremy from
Great looking outlets
These match the 15A Legrand Radiant outlets perfectly. The shipping was quick, and I've already installed 15 of these, with just a couple more to go. No issues at all so far. One thing of note, make sure you don't force your plugs into these outlets; they're tamper-resistant (TR), so it may seem like you need to force the plugs to get them in. If a plug is struggling to get in, rather than force it, just move it around a bit or try again. Also, before you install them, take a phone charger or something and plug/unplug them from the outlet a few times to "break in" or "loosen up" the TR tabs, and that will make your first couple of plug-ins much easier.
Date published: 2021-08-10
Rated 5 out of
5
by
. from
.
Best looking and easiest install. Prefer Lagrand and the screwless wall plates for a more contemporary look
Date published: 2026-10-18
Rated 5 out of
5
by
Eric from
Aesthetically pleasing.
Aesthetically, these outlets and cover plates are great compared to big box cheapo outlets and cover plates. I assume the quality of the electrical components is better too, but I have no real way of judging that.
Date published: 2025-07-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do 1 quantity come with 2 outlets and 2 screw less plates ? Or what comes with 1 quantity.
You get qty 1 of a 1-gang duplex receptacle only
Date published: 2026-04-08
Am in need of a 20a (no gcfi) outlet with a night lite it will replace a 2 plug duplex having 2 plugs one switch controlled
Thank you for your inquiry. Unfortunately, we do not offer a 20-Amp Night Lite outlet within our collection. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2025-03-25
Hi, is RWP26WCC10 cover compatible with this TR26352RW?
Thank you for your inquiry. Yes, the RWP26WCC10 radiant Screwless wall plate will work with part number TR26352RW.
Date published: 2025-03-18
Was the Legrand E42190 Weather rated?
Yes, it is weather rsted
Date published: 2024-12-22
I have a Legrand E42190 in my kitchen. I pushed one of the buttons (I don’t know why.) A red light is on and the receptacal doesn’t work. Can I reset it?
Press the red reset button to reset it to ON.
Date published: 2024-08-12
Does this product (TR26352RNICC6) come with the wall plate?
Nope, sold separately.
Date published: 2024-11-07
Looking for 20amp in a dark bronze, wondering if the brown is the dark bronze
Hello Kevin,
Please review the following part number for your Dark Bronze request:
Part #: TR26352RDBCC6
Best Regards,
Technical Support
Date published: 2024-08-08
I see dimensions of the receptacle, but how tall and wide is the trim?
If you're referring to the Radiant one-gang screwless wall plate, part number RWP26WCC10, it's 3.15" x 4.94".
Date published: 2024-11-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262GCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$13.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26GCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$8.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRGCC4 | radiant Collection
Spec-Grade 20A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
$42.27
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP263GCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 3-Gang use.
$20.07
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870GCC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$9.60








